Han 6ES-Press-SMC-FI-CCT-PE Press
Article No.: 09 33 006 2778
Image is for illustration purposes only. Please refer to product description.
Han 6ES-Press-SMC-FI-CCT-PE Press
Article No.: 09 33 006 2778
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® ES Press |
Specification | Cage clamp termination for PE connection |
Termination method | Cage-clamp termination |
---|---|
Gender | Female |
Size | 6 B |
Number of contacts | 6 |
PE contact | Yes |
Details | Blue slide |
for hoods/housings high construction only |
Conductor cross-section | 0.14 ... 2.5 mmĀ² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 14 |
Rated current | ā 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ī© |
Contact resistance | ā¤ 3 mĪ© |
Stripping length | 9 ... 11 mm |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Colour (accessories) | Blue |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 55.84 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140186088 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next