Han 6 HsB-SMC-FI-CRT

Article No.: 09 31 006 3101


NewConfigurable
NewConfigurableInserts

Han 6 HsB-SMC-FI-CRT

Article No.: 09 31 006 3101

to see prices and availability.

0
0

Properties Overview

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌35 A Size: 16 B Contacts: 6 Conductor cross-section: 1.5 ... 10 mm²

Product Details


Category Inserts
Series Han® HsB
Termination method Crimp termination
Gender Female
Size 16 B
Number of contacts 6
PE contact Yes
Details Please order crimp contacts separately.
Conductor cross-section 1.5 ... 10 mm²
Conductor cross-section [AWG] AWG 16 ... AWG 8
Rated current ‌ 35 A
Rated voltage conductor-earth 400 V
Rated voltage conductor-conductor 690 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Packaging size 1
Net weight 66.9 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140186408
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next