Han 4A-SC-F
Article No.: 09 20 004 4711
Image is for illustration purposes only. Please refer to product description.
Han 4A-SC-F
Article No.: 09 20 004 4711
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Brid® |
Identification | Han® 4 A SC |
Description of the contact | for FO |
Gender | Female |
---|---|
Size | 3 A |
Number of contacts | 4 |
Details | Please order contacts separately. |
Insulation resistance | >1010 Ω |
---|---|
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 2 |
---|---|
Net weight | 0.1 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140039148 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next