Han 48B Ex-HBM-reel
Article No.: 09 36 048 0301
Image is for illustration purposes only. Please refer to product description.
Han 48B Ex-HBM-reel
Article No.: 09 36 048 0301
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® Ex |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | With thermo-plastic cover |
Type | Low construction |
Size | 48 B |
---|---|
Locking type | Single locking lever |
Field of application | Connectors for explosion hazardous environments |
Details | ATTENTION! Only to be used with HanĀ® Ex inserts! |
Previous
Next