Han 40DD M-c
Article No.: 09 16 040 3001
Image is for illustration purposes only. Please refer to product description.
Han 40DD M-c
Article No.: 09 16 040 3001
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han DD® |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 16 A |
Number of contacts | 40 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.14 ... 2.5 mm² |
---|---|
Rated current | 10 A |
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Colour (insert) | RAL 7032 (pebble grey) |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 35.82 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140185746 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next