Han 3HvE-M-s

Article No.: 09 34 003 2601


Configurable
ConfigurableInserts

Han 3HvE-M-s

Article No.: 09 34 003 2601

to see prices and availability.

0
0

Properties Overview

Inserts Screw termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 10 B Contacts: 5 Conductor cross-section: 0.75 ... 2.5 mm² Copper alloy Silver plated

Product Details


Category Inserts
Series Han Hv E®
Termination method Screw termination
Gender Male
Size 10 B
With wire protection Yes
Number of contacts 5
Number of power contacts 3
Number of special contacts 2
Specification of special contacts Relay contact
PE contact Yes
Conductor cross-section 0.75 ... 2.5 mm²
Conductor cross-section [AWG] AWG 18 ... AWG 14
Rated current ‌ 16 A
Rated voltage 830 V
Rated impulse voltage 8 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 1 mΩ
Stripping length 7.5 mm
Tightening torque 0.5 Nm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Packaging size 1
Net weight 51.86 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140052963
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next