Han 3EMC-HBM-SL-C (cover w. gasket)
Article No.: 09 62 003 0306
Image is for illustration purposes only. Please refer to product description.
Han 3EMC-HBM-SL-C (cover w. gasket)
Article No.: 09 62 003 0306
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® EMC |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | With metal cover |
With seal (NBR) |
Size | 3 A |
---|---|
Locking type | Single locking lever |
Field of application | Hoods/Housings for higher EMC requirements |
Details | for female inserts |
Pack contents | Please order seal screw separately. |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP44 |
IP65 With seal screw | |
IP67 With seal screw | |
Type rating acc. to UL 50 / UL 50E | 12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (seal) | NBR |
Material (locking) | Steel |
Surface (locking) | Zinc plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 10 |
---|---|
Net weight | 62.66 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140073036 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next