Han 16ES Press - F (17-32)

Article No.: 09 33 016 2788


Inserts

Han 16ES Press - F (17-32)

Article No.: 09 33 016 2788

to see prices and availability.

0
0

Properties Overview

Inserts Cage-clamp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 32 B Contacts: 32 Conductor cross-section: 0.14 ... 2.5 mm² Copper alloy Silver plated

Product Details


Category Inserts
Series Han® ES Press
Specification Continuing marking
Termination method Cage-clamp termination
Gender Female
Size 32 B
Number of contacts 32
PE contact Yes
Contact identification 17 ... 32
Details Blue slide
for hoods/housings high construction only
You need two inserts for a complete assembly!
Conductor cross-section 0.14 ... 2.5 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 14
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 3 mΩ
Stripping length 9 ... 11 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Colour (accessories) Blue
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 1
Net weight 120 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140186361
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next