Han 12Q-MI-CRT- Hybrid - Data

Article No.: 09 12 012 3005


New
NewInserts

Han 12Q-MI-CRT- Hybrid - Data

Article No.: 09 12 012 3005

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Size: 3 A Contacts: 12 Conductor cross-section: 0.13 ... 0.33 mm² Data 0.14 ... 2.5 mm² Signal 0.14 ... 4 mm² Power

Product Details


Category Inserts
Series Han® Q
Identification Hybrid - Data
Termination method Crimp termination
Gender Male
Size 3 A
Number of contacts 12
Number of data contacts 4
Number of signal contacts 4
Number of power contacts 4
PE contact Yes
Details Please order crimp contacts separately.
4x Han E®
4x Han D®
4x M12 for data element
Details ATTENTION! The rated voltage (Power 600V, Signal 250V) of the insert which is designed for basic insulation with protective grounding only applies if the shield of the data element is connected to the ground potential. When the shield of the data element is not connected to the ground potential, rated voltages will reduce to 320V for Power and 150V for Signal.
Conductor cross-section 0.13 ... 0.33 mm² Data
0.14 ... 2.5 mm² Signal
0.14 ... 4 mm² Power
Conductor cross-section [AWG] AWG 26 ... AWG 22 Data
AWG 26 ... AWG 14 Signal
AWG 26 ... AWG 12 Power
Rated current (data) 2 A
Rated voltage (data) 32 V
Rated impulse voltage (data) 0.8 kV
Pollution degree (data) 3
Rated current (signal) 10 A
Rated voltage (signal) 250 V
Rated impulse voltage (signal) 4 kV
Pollution degree (signal) 3
Rated current (power) 20 A
Rated voltage (power) 600 V
Rated impulse voltage (power) 6 kV
Pollution degree (power) 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Insulation resistance >1010 Ω
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (shielding) Copper alloy, nickel plated
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Packaging size 10
Net weight 17.27 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140282735
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next