Han 10ES-Press-SMC-FI-CCT-PE Press
Article No.: 09 33 010 2778
Image is for illustration purposes only. Please refer to product description.
Han 10ES-Press-SMC-FI-CCT-PE Press
Article No.: 09 33 010 2778
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® ES Press |
Specification | Cage clamp termination for PE connection |
Termination method | Cage-clamp termination |
---|---|
Gender | Female |
Size | 10 B |
Number of contacts | 10 |
PE contact | Yes |
Details | Blue slide |
for hoods/housings high construction only |
Previous
Next