HARTING IE Cat.7A 4x2xAWG26/7 PUR
Article No.: 09 45 600 0109 0000
Image is for illustration purposes only. Please refer to product description.
HARTING IE Cat.7A 4x2xAWG26/7 PUR
Article No.: 09 45 600 0109 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Features | Transmission characteristics up to 1200 MHz. |
Number of cores | 8 |
---|---|
Core structure | 4x 2x AWG 26/7 |
Transmission characteristics | Cat. 7A Class FA up to 1,000 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +70 °C unmoved |
-10 ... +50 °C moved | |
Conductor resistance @ 20 °C | ≤145 Ω/km |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Yellow |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1,000 |
---|---|
Net weight | ‌ 45 g/m |
Country of origin | Germany |
European customs tariff number | 85444993 |
GTIN | 5713140570993 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next