HAR PROFINET Typ A 4xAWG22/1 PVC 500m
Article No.: 09 45 600 0110
Image is for illustration purposes only. Please refer to product description.
HAR PROFINET Typ A 4xAWG22/1 PVC 500m
Article No.: 09 45 600 0110
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Largely oil resistant | |
Sunlight resistant | |
Printing on cable | HARTING INDUSTRIAL ETHERNET STANDARD CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 VERIFIED CAT 5E CMG 75°C or PLTC or AWM 21694 600V FT4 SUN RES x 094560001000100 "Metermarkierung" "Jahr/Auftragnummer""HARTING-LOGO" |
Features | Suitable for permanent installation |
Cable length | 500 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/1 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +75 °C unmoved |
-20 ... +60 °C moved | |
Cable diameter | 6.3 ... 6.7 mm |
Minimum bending radius | 7.5x Cable diameter (repeated bending) |
3x Cable diameter (singular bending) | |
Tensile strength | ≤150 N |
Test voltage U<sub>r.m.s.</sub> | 2 kV Wire / wire / shielding |
Coupling attenuation @ 20 °C / 10 MHz | ‌ 10 mΩ/m |
Conductor resistance @ 20 °C | ≤115 Ω/km |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Signal run time @ 20 °C | ≤ 5.3 ns/m |
Impedance @ 100 MHz | ‌100 Ω ±5 % |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | ISO/IEC 11801 |
---|---|
EN 50173 | |
IEC 24702 | |
EN 50173-3 | |
EN 50288-2-1 | |
IEC 61156-5 | |
IEC 60332-1-2 Flame retardancy | |
UL 1581 | |
UN/ECE-R 118 fire protection for rolling stock | |
UL / CSA | UL 444 DUZX.E333432 |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 4 g |
Net weight | ‌ 66 g/m |
Country of origin | Germany |
European customs tariff number | 85442000 |
GTIN | 5713140061781 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next