Data module (SUB-D9; SUB-D25, f-m)
Article No.: 39 50 003 0040
Image is for illustration purposes only. Please refer to product description.
Data module (SUB-D9; SUB-D25, f-m)
Article No.: 39 50 003 0040
to see prices and availability.
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Data connectors |
Specification | Without shielding plate |
D-Sub 1 (9 poles) female/male gender changer | |
D-Sub 3 (25 poles) female/male gender changer |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Previous
Next