Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
PCB fixing | With fixing flange | With fixing flange |
Coding | Coding with loss of contacts | Coding with loss of contacts |
Connection type | Motherboard to daughtercard|Extender card|PCB to cable | Extender card|PCB to cable|Motherboard to daughtercard |
Number of special contacts | 6 | 6 |
Number of contacts | 48 | 48 |
Termination method | Wave soldering termination | Wave soldering termination |
Number of signal contacts | 42 | 42 |
Contact configuration | Rows a, b and c, positions 10, 11, ... , 22, 23 | Rows a, b and c, positions 10, 11, ... , 22, 23 |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Railway classification | F4/I3 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
Specifications | IEC 60603-2 | IEC 60603-2 |
Technical characteristics | ||
Insulation resistance | 1012 Ω | 1012 Ω |
Creepage distance | ≥ 1.2 mm | ≥ 1.2 mm |
Hot plugging | No | No |
Insertion force | ≤ 40 N | ≤ 40 N |
Withdrawal force | ≤ 30 N | ≤ 30 N |
Rated current | ‌ 2 A | ‌ 2 A |
Performance level | 2|acc. to IEC 60603-2 | 3|acc. to IEC 60603-2 |
Contact rows | 3 | 3 |
Contact spacing (mating side) | 2.54 mm|7.62 mm | 2.54 mm|7.62 mm |
Mating cycles | ≥ 400 | ≥ 50 |
Contact spacing (termination side) | 2.54 mm|7.62 mm | 2.54 mm|7.62 mm |
Test voltage Ur.m.s. | 1 kV | 1 kV |
Clearance distance | ≥ 1.2 mm | ≥ 1.2 mm |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Identification | ||
Identification | Type M | Type M |
Category | Connectors | Connectors |
Features | Rated current of special contacts: see data sheet of the selected contacts | Rated current of special contacts: see data sheet of the selected contacts |
Element | Male connector | Male connector |
Description of the contact | Angled | Angled |
Series | DIN 41612 | DIN 41612 |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
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
Surface (contacts) | Au over NiP over Ni Mating side|Sn over Ni Termination side | Au over NiP over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 11.75 g | 11.65 g |
GTIN | 5713140004917 | 5713140004931 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 20 | 20 |