preLink RJ45 plug, IP20 Cat.6A
Article No.: 20 82 101 0010
Image is for illustration purposes only. Please refer to product description.
preLink RJ45 plug, IP20 Cat.6A
Article No.: 20 82 101 0010
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | preLinkĀ® |
Series of hoods/housings | RJ45 |
Element | Connector |
Specification | RJ45 |
Termination method | preLinkĀ® IDC insulation displacement termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 8 |
Coding | RJ45 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +85 Ā°C |
Relative humidity | 95 % Non-condensing (operation) |
Mating cycles | ā„ 750 |
Degree of protection acc. to IEC 60529 | IP20 |
Cable diameter | 5 ... 9 mm |
Vibration resistance | 5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (insert) | Zinc die-cast, nickel-plated |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 22 g |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140135635 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next