Han K 8/24 Pos. M Insert Crimp
Article No.: 09 38 032 3001
Image is for illustration purposes only. Please refer to product description.
Han K 8/24 Pos. M Insert Crimp
Article No.: 09 38 032 3001
to see prices and availability.
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Com® |
Identification | Han® K 8/24 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 10 B |
Number of contacts | 32 |
Number of signal contacts | 24 |
Number of power contacts | 8 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Previous
Next