Han 48B-HMB/CP-SL
Article No.: 09 30 048 0301
Image is for illustration purposes only. Please refer to product description.
Han 48B-HMB/CP-SL
Article No.: 09 30 048 0301
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® B |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | With thermo-plastic cover |
O-ring seal | |
Type | Low construction |
Size | 48 B |
---|---|
Locking type | Single locking lever |
Field of application | Standard hoods/housings for industrial connectors |
Previous
Next