DIN-Signal high current m, 20A solder
Article No.: 09 03 000 6102
Image is for illustration purposes only. Please refer to product description.
DIN-Signal high current m, 20A solder
Article No.: 09 03 000 6102
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | DIN 41612 |
har-modularĀ® | |
Type of contact | Solder contact |
Description of the contact | Straight |
Contacts for | DIN 41612 Type M |
DIN 41612 Type M invers | |
DIN 41612 Type MH 21+5 | |
DIN 41612 Bauform M 0+2 | |
har-modularĀ® M module, male, angled | |
har-modularĀ® M module, male, straight |
Gender | Male contact for male connectors |
---|---|
Connection type | Motherboard to daughtercard |
Mezzanine | |
PCB to cable | |
Manufacturing process | Turned contacts |
Rated current | ā¤ 20 A |
---|---|
Insertion force | ā¤ 10 N |
Withdrawal force | ā„ 1.6 N |
Performance level | 1 |
Mating cycles | ā„ 500 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | DIN 41626 |
---|
Packaging size | 100 |
---|---|
Net weight | 1.6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140003811 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next