har-modular D8 data module female 3 mm
Article No.: 02 52 908 1501
Image is for illustration purposes only. Please refer to product description.
har-modular D8 data module female 3 mm
Article No.: 02 52 908 1501
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-modularĀ® |
Element | Female connector |
Description of the contact | Straight |
Width of the module | 15.24 mm |
---|---|
Termination method | Solder termination |
Shielding | Fully shielded, 360Ā° shielding contact |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of contacts | 8 |
Contact configuration | r+t 1,2,3,4 |
Termination length | 3 mm |
Previous
Next