Product category:
Rectangular connectors
Han-Modular® modules
Filter
Products 393
Relevance
Han® Dummy module
Han Dummy Module
Article No.: 09 14 000 9950
Han DD® Quad module
Han DD Quad module male
Article No.: 09 14 042 3001
Han® DDD module
Han DDD module, crimp male
Article No.: 09 14 017 3001
Han® DDD module
Han DDD module, crimp female
Article No.: 09 14 017 3101
Han DD® Quad module
Han DD Quad module female
Article No.: 09 14 042 3101
Han® Domino RJ45 Cube
Han Domino RJ45 cube for patch cable M.1
Article No.: 09 14 945 1001
Han® Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.2
Article No.: 09 14 945 2101
Han® Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.1
Article No.: 09 14 945 1101
Han® Domino RJ45 Cube
Han Domino RJ45 cube, patch cable M2
Article No.: 09 14 945 2001
Han® Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.2
Article No.: 09 14 945 2002
Han® Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.1
Article No.: 09 14 945 1002
Han® Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.2
Article No.: 09 14 945 2003
Han® Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.1
Article No.: 09 14 945 1003
Han DD® module
Han DD module, crimp male
Article No.: 09 14 012 3001
Han DD® module
Han DD module, crimp female
Article No.: 09 14 012 3101
Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module
Han module adapter, female
Article No.: 09 14 001 3111
Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module
Han module adapter, male
Article No.: 09 14 001 3011
Han DD® module
Han DD module, crimp female
Article No.: 09 14 012 3102
Han® EE module
Han EE module, crimp male
Article No.: 09 14 008 3001
Han DD® module
Han DD module, crimp male
Article No.: 09 14 012 3002
Han® 70 A module
Han 70A crimp module, female
Article No.: 09 14 002 3141
Han® CC Protected module
Han CC Protected module, crimp male
Article No.: 09 14 004 3041
Han® 70 A module
Han 70A crimp module, male
Article No.: 09 14 002 3041
Han® CC Protected module
Han CC Protected module, crimp female
Article No.: 09 14 004 3141
Han E® module
Han E module, crimp male
Article No.: 09 14 006 3001
Han® EE module
Han EE module, crimp female
Article No.: 09 14 008 3101
Han E® module
Han E module, crimp female
Article No.: 09 14 006 3101
Han® Dummy module
Han Dummy Module (500 pcs)
Article No.: 09 14 000 9950 XL
Female
Han 4 Quintax Buchse, 3-9.5mm
Article No.: 09 15 004 3113
Han® Megabit module
Han Megabit insert female (shield-GND)
Article No.: 09 14 008 3117
Han® Megabit module
Han Megabit insert male, (shield-GND)
Article No.: 09 14 008 3017
Male
Han 4 Quintax Stift, 3-9.5mm
Article No.: 09 15 004 3013
Han® EEE module
Han EEE module, crimp female
Article No.: 09 14 020 3101
Han® EEE module
Han EEE module, crimp male
Article No.: 09 14 020 3001
Han® 40 A module
Han 40A crimp module, female
Article No.: 09 14 002 3102
Han® Pneumatic module
Han Pneumatic module, for 1,6+ 3+ 4mm
Article No.: 09 14 003 4501
Han E® Protected module
Han E Protected module, crimp female
Article No.: 09 14 006 3141
Han® 40 A module
Han 40A crimp module, male
Article No.: 09 14 002 3002
Han E® Protected module
Han E Protected module, crimp male
Article No.: 09 14 006 3041
Han® C module
Han C module, crimp male
Article No.: 09 14 003 3001
Han® CD module
Han CD module, crimp female
Article No.: 09 14 007 3101
Han® C module
Han C module, crimp female
Article No.: 09 14 003 3101
Han® High Density module
Han High Density module, crimp male
Article No.: 09 14 025 3001
Han® High Density module
Han High Density module, crimp female
Article No.: 09 14 025 3101
Han-Quintax® module
Han-Quintax module, male
Article No.: 09 14 002 3001
Han DD® module
Han DD Quick-Lock module, male
Article No.: 09 14 012 2632
Han-Quintax® module
Han-Quintax module, female
Article No.: 09 14 002 3101
Han® RJ45 module
Han RJ45 module, for patch cables & RJ-I
Article No.: 09 14 001 4623
Han® RJ45 module
Han RJ45 module, female gender changer
Article No.: 09 14 001 4721
Han® Megabit module
Han Megabit insert male
Article No.: 09 14 008 3016
Han® Megabit module
Han Megabit insert female
Article No.: 09 14 008 3116
Han DD® module
Han DD Quick-Lock module, female
Article No.: 09 14 012 2732
Han DD® module
Han DD module, crimp female (500 pcs)
Article No.: 09 14 012 3101 XL
Han® 100 A module
Han 100A crimp module, male
Article No.: 09 14 002 3051
Han® C module
Han C module, crimp female (two part)
Article No.: 09 14 003 3103
Han® C module
Han C module, crimp male (two part)
Article No.: 09 14 003 3003
Han® CD module
Han CD module, crimp male
Article No.: 09 14 007 3001
Han® Gigabit module
Han Gigabit insert female
Article No.: 09 14 008 3111
Han® C module
Han C module, crimp male
Article No.: 09 14 003 3002
Han® 100 A module
Han 100A crimp module, female
Article No.: 09 14 002 3151
Han® C module
Han C module, crimp female
Article No.: 09 14 003 3102
Han® RJ45 module
Adapter Han RJ45 module/RJ45 patch cable
Article No.: 09 14 000 9966
Han® ES module
Han ES module, cage clamp female
Article No.: 09 14 005 2716
Han® Pneumatic module
Pneumatic module for 3 contacts
Article No.: 09 14 003 3501
Han® ES module
Han ES module, cage clamp male
Article No.: 09 14 005 2616
Han® C module
Han C axial module, male 2,5-8mm²
Article No.: 09 14 003 2601
Han® 70 A module
Han 70A axial module, female 6-16 mm²
Article No.: 09 14 002 2741
Han DD® module
Han DD module, crimp male (500 pcs)
Article No.: 09 14 012 3001 XL
Han® 100 A module
Han 100A single module, female
Article No.: 09 14 001 3131
Han® Gigabit module
Han Gigabit insert male
Article No.: 09 14 008 3011
Han® C module
Han C axial module female 2,5-8mm²
Article No.: 09 14 003 2701
Han® EE module
Han EE Quick-Lock module, female
Article No.: 09 14 008 2733
Han® 100 A module
Han 100A single module, male
Article No.: 09 14 001 3031
Han® EE module
Han EE Quick-Lock module, male
Article No.: 09 14 008 2633
Han® 40 A module
Han 40A axial module, female 2,5-8 mm²
Article No.: 09 14 002 2701
Han® 200 A module
Han 1Mod-m-c 200A finger protected
Article No.: 09 14 001 3002
Han® 40 A module
Han 40A axial module, male 2,5-8mm²
Article No.: 09 14 002 2601
Han® 70 A module
Han 70A axial module, male 6-16mm²
Article No.: 09 14 002 2641
Han® D-Sub module
Han D-Sub module, crimp female
Article No.: 09 14 009 3101
Han® D-Sub module
Han D-Sub module, crimp male
Article No.: 09 14 009 3001
Han® 70 A module
Han 70A axial module, male 6-16 mm²
Article No.: 09 14 002 2646
Han® 200 A module
Han 1Mod-f-c 200A finger protected
Article No.: 09 14 001 3102
Han® Gigabit module
Han Gigabit insert female, (shield-GND)
Article No.: 09 14 008 3112
Han® Gigabit module
Han Gigabit insert male, (shield-GND)
Article No.: 09 14 008 3012
Han® Pneumatic module
Han Pneumatic module, for 6mm contacts
Article No.: 09 14 002 4501
Han® 100 A module
Han 100A axial module, male 16-35 mm²
Article No.: 09 14 002 2651
Han E® module
Han E module, crimp female (200 pcs)
Article No.: 09 14 006 3101 XL
Han® 100 A module
Han 100A axial module, female 16-35 mm²
Article No.: 09 14 002 2751
Han® 200 A module
Han 200A crimp module, female
Article No.: 09 14 001 3101
Han® EE module
Han® EE Push-In module, female 0,5-2,5mm
Article No.: 09 14 008 5101
Han® RJ45 module
Han RJ45 module panel feed through, fem.
Article No.: 09 14 001 4722
Han® C module
Han C axial module, male 6-10mm²
Article No.: 09 14 003 2602
Han® EE module
Han® EE Push-In module, male 0,5-2,5mm²
Article No.: 09 14 008 5001
Han E® module
Han E module, crimp male (200 pcs)
Article No.: 09 14 006 3001 XL
Han® C module
Han C axial module, female 6-10mm²
Article No.: 09 14 003 2702
IDC termination
Han-Modular RJ45 10G Cat6 plug 8p IDC
Article No.: 09 45 400 1560
Han DD® module
Han DD Push-In module, male 0,14-1,5mm²
Article No.: 09 14 012 5001
Han® 200 A module
Han 200A crimp module, male
Article No.: 09 14 001 3001
Han® 40 A module
Han 40A axial module, male 6-10 mm²
Article No.: 09 14 002 2602
Contact module
Han-Eco Mod.-PE module-f 16-6 AWG
Article No.: 19 41 001 2700
Han® 200 A module
Han 200A axial module, female 40-70 mm²
Article No.: 09 14 001 2762
Han E® module
Han E Quick-Lock module, female
Article No.: 09 14 006 2733
Contact module
Han-Eco Mod.-PE module-m 16-6 AWG
Article No.: 19 41 001 2600
Han® 100 A module
Han 100A axial module, female 10-25 mm²
Article No.: 09 14 002 2753
Han® 40 A module
Han 40A axial module, female 6-10 mm²
Article No.: 09 14 002 2702
Han® 100 A module
Han 100A axial module, male 10-25 mm²
Article No.: 09 14 002 2653
Crimp termination
Han E Coax male
Article No.: 09 15 001 3023
Han DD® module
Han DD Push-In module, fem. 0,14-1,5mm²
Article No.: 09 14 012 5101
Han E® module
Han E Quick-Lock module, male
Article No.: 09 14 006 2633
Adapter module
Adapter module for D-Sub, female -1cable
Article No.: 09 14 000 9931
Han® 200 A module
Han 200A axial module, male 40-70 mm²
Article No.: 09 14 001 2662
Han E® module
Han E Screw module-M
Article No.: 09 14 005 2601
Han DD® module
Han DD double module, crimp male
Article No.: 09 14 036 3002
Han DD® module
Han DD double module, crimp female
Article No.: 09 14 036 3102
Inserts
Han M12 Crimp D-coded male
Article No.: 09 14 881 1405
Adapter module
Adapter module for D-Sub, male - 1 cable
Article No.: 09 14 000 9930
Han® M12 module
Han M12 module, male
Article No.: 09 14 002 3061
Inserts
Han M12 Crimp D-coded female
Article No.: 09 14 881 2405
Han E® module
Han E Screw module-F
Article No.: 09 14 005 2701
Han® Gigabit module
Han Gigabit insert F Cat. 7 (shield-GND)
Article No.: 09 14 008 3132
Han® Guiding module
Han Guiding Dummy module, female
Article No.: 09 14 003 3150
Han® M12 module
Han M12 module, female
Article No.: 09 14 002 3161
Han® PE module
Han PE-module fem. axial 10-25qmm
Article No.: 09 14 001 2732
Han® 200 A module
Han 200A axial module, male 25-40 mm²
Article No.: 09 14 001 2663
Han® C module
Han C module, crimp-M (two part) 400pcs.
Article No.: 09 14 003 3003 XL
Han® Full High Density module
Han Full High Density Module, crimp-M
Article No.: 09 14 036 3001
Han® PE module
Han PE-module male axial 16-35qmm
Article No.: 09 14 001 2633
Han® Megabit module
Han Megabit insert male 1 Entry
Article No.: 09 14 008 3021
Han® 200 A module
Han 200A crimp module, female
Article No.: 09 14 001 3103
Han® 200 A module
Han 200A axial module, female 25-40 mm²
Article No.: 09 14 001 2763
Han® RJ45 module
Han RJ45 module, male for plugs
Article No.: 09 14 001 4622
Han® Guiding module
Han Guiding Dummy module, male
Article No.: 09 14 003 3050
Han® Full High Density module
Han Full High Density Module, crimp-F
Article No.: 09 14 036 3101
Han® Shielded module
Han shielded module male
Article No.: 09 14 020 3013
Han® Gigabit module
Han Gigabit insert M Cat. 7 (shield-GND)
Article No.: 09 14 008 3032
Crimp termination
Han D Coax male
Article No.: 09 15 001 3013
Han® SC module
Han SC module, male
Article No.: 09 14 004 4701
Han® EE module
Han EE module, crimp female 200 pcs.
Article No.: 09 14 008 3101 XL
Han DD® module
Han DD Quick-Lock module, male Au
Article No.: 09 14 012 2634
Han® EE module
Han EE Quick-Lock module, female 1,5mm²
Article No.: 09 14 008 2734
Han® Shielded module
Han shielded module female
Article No.: 09 14 020 3113
Han® PE module
Han PE-module male axial 10-25qmm
Article No.: 09 14 001 2632
Han® PE module
Han PE-module fem. axial 16-35qmm
Article No.: 09 14 001 2733
Han® 200 A module
Han 200A crimp module, male
Article No.: 09 14 001 3003
Han® Megabit module
Han Megabit insert male 1 Entry, (GND)
Article No.: 09 14 008 3022
Piercing termination
Han-Modular RJ45 GL Cat6A plug 8p
Article No.: 09 45 400 1520
Female
Han 8 Quintax-F-c
Article No.: 09 15 008 3113
Han E® module
Han® E Push-In module, male 0,5-2,5mm²
Article No.: 09 14 006 5001
Han E® module
Han® E Push-In module, female 0,5-2,5mm²
Article No.: 09 14 006 5101
Han® C module
Han® C Push-In module, female 1.5-6mm²
Article No.: 09 14 003 5101
Han® Megabit module
Han Megabit insert female 1 Entry
Article No.: 09 14 008 3121
Han® PE module
Han PE-module male crimp 16qmm
Article No.: 09 14 001 3072
IDC termination
Han-Mod RJ45 IDC cable jack 8P AWG 28-24
Article No.: 09 14 545 1561
Han DD® module
Han DD Quick-Lock module, female Au
Article No.: 09 14 012 2734
Han® C module
Han® C Push-In module, male 1.5-6mm²
Article No.: 09 14 003 5001
Male
Han 8 Quintax-M-c
Article No.: 09 15 008 3013
Crimp termination
Han D Coax female
Article No.: 09 15 001 3113
Han® Guiding module
Han Guiding Relay module, female
Article No.: 09 14 003 3151
IDC termination
Han-Modular RJ45 Cat5 plug 4p IDC
Article No.: 09 45 400 1100
Han® SC module
Han SC module, female with 4 ferrules
Article No.: 09 14 004 4711
Han® 70 A Hybrid module
Han 70A Hybrid module, male 14-22mm²
Article No.: 09 14 005 2647
Han® 40 A module
Han 40A crimp module, female pack 100pcs
Article No.: 09 14 002 3102 XL
Han® EE module
Han EE Quick-Lock module, male 1,5mm²
Article No.: 09 14 008 2634
Han® 70 A module
Han 70A axial module, male 14-22mm²
Article No.: 09 14 002 2647
Han® Gigabit module
Han Gigabit insert F, Cat. 7
Article No.: 09 14 008 3131
Han® Megabit module
Han Megabit insert female 1 Entry, (GND)
Article No.: 09 14 008 3122
Han® 300 A module
Han 300A crimp module, female
Article No.: 09 14 001 3104
Han® 70 A module
Han 70A axial module, female 14-22 mm²
Article No.: 09 14 002 2742
Crimp termination
Han E Coax female
Article No.: 09 15 001 3123
Male
RJ45 Plug
Article No.: 09 12 000 9958
Han® CC Protected module
Han® CC Push-In module male 1,5-6mm²
Article No.: 09 14 004 5001
Han® HV module
Han HV module, 40A 5000V female
Article No.: 09 14 002 3123
Han® 300 A module
Han 300A crimp module, male
Article No.: 09 14 001 3004
Han® PE module
Han PE-module fem. crimp 16qmm
Article No.: 09 14 001 3172
IDC termination
Han-Mod RJ45 IDC cable jack 8P AWG 24-22
Article No.: 09 14 545 1562
Han® 200 A PE module
Han 200A PE axial module female 40-70mm²
Article No.: 09 14 001 2767
Inserts
Han M12 Crimp X-coded female
Article No.: 09 14 881 2805
Han® CC Protected module
Han® CC Push-In module, female 1,5-6mm²
Article No.: 09 14 004 5101
Inserts
Han M12 Crimp X-coded male
Article No.: 09 14 881 1805
Han® HV module
Han HV module, 40A 5000V male
Article No.: 09 14 002 3023
IDC termination
Han-Mod RJ45 IDC cable jack 4P AWG 24-22
Article No.: 09 14 545 1120
Han® Guiding module
Han Guiding Relay module, male
Article No.: 09 14 003 3051
Han® HV module
Han HV single module, 16A 2500V male
Article No.: 09 14 002 3025
Han® 200 A PE module
Han 200A PE axial module, male 25-40mm²
Article No.: 09 14 001 2668
Han® 200 A PE module
Han 200A PE axial module female 25-40mm²
Article No.: 09 14 001 2768
Han® 40 A module
Han 40A crimp module, male pack 100pcs
Article No.: 09 14 002 3002 XL
Han® 200 A PE module
Han 200A PE axial module, male 40-70mm²
Article No.: 09 14 001 2667
Han® PE module
Han PE-module fem. crimp 35qmm
Article No.: 09 14 001 3174
Han® LC module
Han LC-module-F
Article No.: 09 14 006 4711
Han® HV module
Han HV single module, 16A 2500V female
Article No.: 09 14 002 3125
Han® HV module
Han HV module, 16A 5000V male
Article No.: 09 14 002 3021
Han® HV module
Han HV module, 16A 5000V female
Article No.: 09 14 002 3121
Han® 70 A module
Han 70A axial module, male 14-22 mm²
Article No.: 09 14 002 2642
Han® LC module
Han LC-module-M
Article No.: 09 14 006 4701
Han® USB module
Han USB module, female gender changer
Article No.: 09 14 001 4701
Han® USB module
Han USB module, male for patch cord
Article No.: 09 14 001 4601
Han® Gigabit module
Han Gigabit insert M, Cat. 7
Article No.: 09 14 008 3031
Han® Shielded power module
Han Shielded power module female
Article No.: 09 14 006 3121
Han® 70 A module
Han 70A crimp module, female PA
Article No.: 09 14 002 3143
Han® Gigabit HMC module
Han Gigabit HMC insert male
Article No.: 09 14 208 3011
Han® M12 module
Han M12 Module, male (shield-GND)
Article No.: 09 14 002 3062
Han® M12 module
Han M12 Module, female (shield-GND)
Article No.: 09 14 002 3162
Han® 70 A Hybrid module
Han 70A Hybrid module, female 14-22mm²
Article No.: 09 14 005 2742
Han® Shielded module basic plus
Han shielded module basic plus, female
Article No.: 09 14 027 3122
Han® Shielded module basic plus
Han shielded module basic plus, male
Article No.: 09 14 027 3022
Han® Gigabit HMC module
Han Gigabit HMC insert female
Article No.: 09 14 208 3111
Han® Gigabit module
Han GigaBit Cat8, male
Article No.: 09 14 008 3034
preLink® IDC insulation displacement termination
Han-Mod RJ45 PreLink Set 8P AWG 22-23
Article No.: 09 14 008 4720
Han® PE module
Han PE-module male crimp 35qmm
Article No.: 09 14 001 3074
Han® PE module
Han PE-module male crimp 25qmm
Article No.: 09 14 001 3073
Han® Shielded power module
Han Shielded power module male
Article No.: 09 14 006 3021
Han® RJ45 module
Adapter Han RJ45 module / RJ45 plug
Article No.: 09 14 000 9967
Han® Megabit module
Han MegaBit Module M for PCB
Article No.: 09 14 008 3041
Han® Pneumatic module
Han pneumatic module for 2 contact, male
Article No.: 09 14 002 3501
Han® Guiding module
Han Guiding PE module, female
Article No.: 09 14 003 3152
Han® Pneumatic module
Han pneumatic module for 2 contact, fe
Article No.: 09 14 002 3502
Han® PE module
Han PE-module fem. crimp 25qmm
Article No.: 09 14 001 3173
Han E® Protected module
Han E Protected module-C-M (500pcs)
Article No.: 09 14 006 3041 XL
Han® RJ45 module
Han RJ45 module, male for patch cords
Article No.: 09 14 001 4621
Han® 100 A module
Han 100A axial module, male 6-10 mm²
Article No.: 09 14 002 2655
Han® 70 A Hybrid module
Han 70A Hybrid module, male 6-16mm²
Article No.: 09 14 005 2646
Han® 70 A Hybrid module
Han 70A Hybrid module, female 6-16mm²
Article No.: 09 14 005 2741
Adapter module
Adapter module for D-Sub, male - 2cables
Article No.: 09 14 000 9932
Han® PE module
Han PE module male crimp 10qmm
Article No.: 09 14 001 3071
Han® Domino Dummy Cube
Han Domino Dummy cube (MF.1)
Article No.: 09 14 900 1000
Inserts
Han M12 Crimp D-coded male met union nut
Article No.: 09 14 881 1406
Han® Guiding module
Han Guiding PE module, male
Article No.: 09 14 003 3052
Han® Domino High Density Cube
Han Domino HD cube, crimp (F.1)
Article No.: 09 14 916 1101
Inserts
Han M12 Crimp D-coded female metal nut
Article No.: 09 14 881 2406
Adapter module
Adapter module w/o D-Sub, female -2cable
Article No.: 09 14 000 9933
Han® USB module
Han USB 3.0 module
Article No.: 09 14 001 4703
Han® 40 A module
Han 40A crimp module, male For UL 1000V
Article No.: 09 14 002 3003
Han® 300 A module, for busbar
Han 300A module short, male
Article No.: 09 14 001 3005
Han® Domino Pneumatic Cube
Han Domino Pneumatic cube (MF.2)
Article No.: 09 14 931 2001
Han® Domino DD Cube
Han Domino DD cube, crimp (F.1)
Article No.: 09 14 906 1101
Han® Domino High Density Cube
Han Domino HD cube, crimp (F.2)
Article No.: 09 14 916 2101
Han® 40 A module
Han 40A crimp module, female UL 1000V
Article No.: 09 14 002 3103
Han® USB module
Han USB module, male screw terminal
Article No.: 09 14 001 4651
Han® Domino Dummy Cube
Han Domino Dummy cube (MF.2)
Article No.: 09 14 900 2000
Han® Gigabit module
Han GigaBit Cat8 (GND), male
Article No.: 09 14 008 3035
Han® Domino EE Cube
Han Domino EE cube, crimp (F.1)
Article No.: 09 14 904 1101
Han® PE module
Han PE module female crimp 10qmm
Article No.: 09 14 001 3171
Han® Domino Pneumatic Cube
Han Domino Pneumatic cube (MF.1)
Article No.: 09 14 931 1001
Inserts
Han M12 Crimp X-coded male met union nut
Article No.: 09 14 881 1806
Han® SC module
Han SC module, female without ferrules
Article No.: 09 14 004 4712
Han® Domino M12 Cube
Han Domino M12 cube (M.2)
Article No.: 09 14 921 2001
Han® Gigabit HMC module
Han Gigabit HMC insert M, Cat. 7
Article No.: 09 14 208 3031
Han® Gigabit module
Han GigaBit Cat8, female
Article No.: 09 14 008 3134
Han® Domino DD Cube
Han Domino DD cube, crimp (F.2)
Article No.: 09 14 906 2101
Inserts
Han M12 Crimp X-coded female metal nut
Article No.: 09 14 881 2806
Han® Domino EE Cube
Han Domino EE cube, crimp (F.2)
Article No.: 09 14 904 2101
Han® Domino M12 Cube
Han Domino M12 GND cube (F.2)
Article No.: 09 14 921 2102
IDC termination
Han-Modular RJ45 Cat5 plug 4p IDC AWG 26
Article No.: 09 45 400 1109
Han® Domino High Density Cube
Han Domino HD cube, crimp (M.2)
Article No.: 09 14 916 2001
Han® Gigabit module
Han GigaBit Cat8 (GND), female
Article No.: 09 14 008 3135
Han® D-Sub module
Han D-Sub module, Profibus T function
Article No.: 09 14 009 3151
Han® 300 A module, for busbar
Han 300A module short, female
Article No.: 09 14 001 3105
Han® Domino M12 Cube
Han Domino M12 cube (F.2)
Article No.: 09 14 921 2101
Han® Domino High Density Cube
Han Domino HD cube, crimp (M.1)
Article No.: 09 14 916 1001
Han® ES module
Han ES module, cage clamp female (AU)
Article No.: 09 14 005 2717
Han® Domino M12 Cube
Han Domino M12 GND cube (M.1)
Article No.: 09 14 921 1002
Han® Domino M12 Cube
Han Domino M12 GND cube (F.1)
Article No.: 09 14 921 1102
Han® Domino EE Cube
Han Domino EE cube, crimp (M.2)
Article No.: 09 14 904 2001
Han® Gigabit HMC module
Han Gigabit HMC insert F, Cat. 7
Article No.: 09 14 208 3131
Han® Domino M12 Cube
Han Domino M12 cube (M.1)
Article No.: 09 14 921 1001
Han® Domino EE Cube
Han Domino EE cube, crimp (M.1)
Article No.: 09 14 904 1001
Han® Domino M12 Cube
Han Domino M12 cube (F.1)
Article No.: 09 14 921 1101
Han® 100 A module
Han 100A axial module, female 38 mm²
Article No.: 09 14 002 2750
Han® Domino M12 Cube
Han Domino M12 GND cube (M.2)
Article No.: 09 14 921 2002
Han® ES module
Han ES module, cage clamp male (AU)
Article No.: 09 14 005 2617
Han-Elisa® module
Han ID-Modul
Article No.: 20 70 001 1001
Han® Megabit HMC module
Han Megabit HMC insert female
Article No.: 09 14 208 3116
Han® Megabit HMC module
Han Megabit HMC insert fem. (shield-GND)
Article No.: 09 14 208 3117
Han® Domino DD Cube
Han Domino DD cube, crimp (M.1)
Article No.: 09 14 906 1001
Han® 200 A module
Han 200A module, M8 screw bolt, male
Article No.: 09 14 001 2675
Han® Domino DD Cube
Han Domino DD cube, crimp (M.2)
Article No.: 09 14 906 2001
Male
RJ45 Plug Stewart
Article No.: 09 12 000 9957
Han® Gigabit HMC module
Han Gigabit HMC insert fem. (shield-GND)
Article No.: 09 14 208 3112
Han® Shielded module basic
Han shielded module basic, female
Article No.: 09 14 027 3121
Han® FireWire module
Han FireWire modul female gender changer
Article No.: 09 14 001 4711
Han® Megabit HMC module
Han Megabit HMC insert male 1 Entry
Article No.: 09 14 208 3021
Han® 100 A module
Han 100A axial module, female 6-10 mm²
Article No.: 09 14 002 2755
Han® Shielded module
Han shielded module female (shield-GND)
Article No.: 09 14 020 3114
Han® 200 A module
Han 200A axial module, male 95mm²
Article No.: 09 14 001 2661
Han® Gigabit HMC module
Han Gigabit HMC insert male (shield-GND)
Article No.: 09 14 208 3012
Han-Smart® Surge protection module
Han-Modular SP SO CM4
Article No.: 09 80 003 0201
Han® 100 A module
Han 100A axial module, male 38 mm²
Article No.: 09 14 002 2650
Han® 200 A module
Han 200A module, M8 screw bolt, female
Article No.: 09 14 001 2775
Han-Smart® Surge protection module
Han-Modular SP PL CM4
Article No.: 09 80 000 0101
Han® 200 A module
Han 200A axial module, female 95mm²
Article No.: 09 14 001 2761
Han® Shielded module basic
Han shielded module basic, male
Article No.: 09 14 027 3021
Han® PE module
Han PE-module fem. axial 38qmm
Article No.: 09 14 001 2734
Han® FireWire module
Han FireWire module, male for patch cord
Article No.: 09 14 001 4611
Han® Shielded module
Han shielded module male (shield-GND)
Article No.: 09 14 020 3014
Switch US4
Han-Modular Switch US4
Article No.: 09 80 113 0400
Han® PE module
Han PE-module male axial 38qmm
Article No.: 09 14 001 2634
Han® High density shielded module
Han HD shielded module female
Article No.: 09 14 027 3113
Han® High density shielded module
Han HD shielded module male
Article No.: 09 14 027 3013
Han® Megabit module
Han Megabit Modul for PCB, GND, Male
Article No.: 09 14 008 3042
Inserts
Han M12 Crimp A-coded male
Article No.: 09 14 821 1805
Han® 300 A PE module
Han 300A PE axial module 95-120mm² male
Article No.: 09 14 001 2681
Inserts
Han M12 Crimp A-coded female
Article No.: 09 14 821 2805
Han® 300 A PE module
Han 300A PE axial module, 95-120mm² fem.
Article No.: 09 14 001 2781
Han® Megabit HMC module
Han Megabit HMC insert female 1 Entry
Article No.: 09 14 208 3121
Han® SC module
Han SC module, female with metal ferrule
Article No.: 09 14 004 4713
Han® Megabit module
Han MegaBit Module F for PCB
Article No.: 09 14 008 3141
Han® Megabit HMC module
Han Megabit HMC insert female 1Entry-GND
Article No.: 09 14 208 3122
Han® Shielded module
Han shielded module HMC male
Article No.: 09 14 220 3013
Han® Shielded module
Han shielded module HMC female
Article No.: 09 14 220 3113
Han® High density shielded module
Han HD shielded module female shield-GND
Article No.: 09 14 027 3114
Han® Gigabit HMC module
Han Gigabit HMC ins. M, Cat.7 shield-GND
Article No.: 09 14 208 3032
ID CAN
Han ID Modul Plug CAN
Article No.: 09 80 015 0100
Han® Gigabit HMC module
Han Gigabit HMC inse. F Cat.7 shield-GND
Article No.: 09 14 208 3132
ID Profinet
Han ID Module Plug Profinet
Article No.: 09 80 615 0100
ID Profinet
Han ID Module Socket Profinet
Article No.: 09 80 615 0200
Han® Megabit module
Han Megabit Modul for PCB, GND, Female
Article No.: 09 14 008 3142
Han® Megabit HMC module
Han Megabit HMC insert male 1 Entry-GND
Article No.: 09 14 208 3022
ID CAN
Han ID Modul socket CAN
Article No.: 09 80 115 0200
Sliding frame
Sliding frame Han 16B, floating side
Article No.: 09 14 016 1721
Sliding frame
Sliding frame Han 16B, movable side
Article No.: 09 14 016 1731
Docking frame
Han 16Mod Docking Frame Fixed, Set
Article No.: 09 14 016 1716
Docking frame
Han 24Mod Docking Frame Moveable, Set
Article No.: 09 14 024 1706
Docking frame
Han 24Mod Docking Frame Fixed, Set
Article No.: 09 14 024 1716
Docking frame
Han 16Mod Docking Frame Moveable, Set
Article No.: 09 14 016 1706
Docking frame
Han 6Mod Docking Frame Moveable, Set
Article No.: 09 14 006 1706
Docking frame
Han 6Mod Docking Frame Fixed, Set
Article No.: 09 14 006 1716
Docking frame
Docking frame for 2 modules, float mount
Article No.: 09 14 006 1701
Docking frame
Docking frame for 2 modules, fixed mount
Article No.: 09 14 006 1711
Docking frame
Docking Frame for 3 modules, float mount
Article No.: 09 14 010 1701
Docking frame
Docking Frame for 3 modules, fixed mount
Article No.: 09 14 010 1711
Docking frame
Docking Frame for 4 modules, float mount
Article No.: 09 14 016 1701
Docking frame
Docking Frame for 4 modules, fixed mount
Article No.: 09 14 016 1711
Docking frame
Docking Frame for 6 modules, float mount
Article No.: 09 14 024 1701
Docking frame
Docking Frame for 6 modules, fixed mount
Article No.: 09 14 024 1711
Hinged frame plus
Han hinged frame plus, for 8 modules A-H
Article No.: 09 14 032 0361
Hinged frame plus
Han hinged frame plus, for 8 modules a-h
Article No.: 09 14 032 0371
Hinged frame
Hinged frame HMC 6B f. 2 modules (A..B)
Article No.: 09 14 206 0303
Hinged frame
Hinged frame HMC 6B f. 2 modules (a..b)
Article No.: 09 14 206 0313
Hinged frame plus
Han hinged frame plus, for 6 modules A-F
Article No.: 09 14 024 0361
Hinged frame plus
Han hinged frame plus, for 6 modules a-f
Article No.: 09 14 024 0371
Hinged frame
Hinged frame HMC 10B f. 3 modules (A..C)
Article No.: 09 14 210 0303
Hinged frame
Hinged frame HMC 10B f. 3 modules (a..c)
Article No.: 09 14 210 0313
Hinged frame
Hinged frame HMC 16B f. 4 modules (A..D)
Article No.: 09 14 216 0303
Hinged frame
Hinged frame HMC 16B f. 4 modules (a..d)
Article No.: 09 14 216 0313
Hinged frame
Hinged frame HMC 24B f. 6 modules (A..F)
Article No.: 09 14 224 0303
Hinged frame
Hinged frame HMC 24B f. 6 modules (a..f)
Article No.: 09 14 224 0313
Hinged frame plus
Han hinged frame plus, for 4 modules A-D
Article No.: 09 14 016 0361
Hinged frame plus
Han hinged frame plus, for 4 modules a-d
Article No.: 09 14 016 0371
Hinged frame plus
Han hinged frame plus, for 3 modules A-C
Article No.: 09 14 010 0361
Hinged frame plus
Han hinged frame plus, for 3 modules a-c
Article No.: 09 14 010 0371
Hinged frame plus
Han hinged frame plus, for 2 modules A-B
Article No.: 09 14 006 0361
Hinged frame plus
Han hinged frame plus, for 2 modules a-b
Article No.: 09 14 006 0371
Frame
Frame Han 24HPR EasyCon-Mod-A-H
Article No.: 09 40 024 9931
Frame
Frame Han 24HPR EasyCon-Mod-a-h
Article No.: 09 40 024 9932
PE Multiple ground connection
Han-Eco Mod.-PE multiplier, max. 8
Article No.: 19 41 000 9999
Han® 70 A module
Han 70A crimp module 1500V, male
Article No.: 09 14 002 3042
Han® 70 A module
Han 70A crimp module 1500V, female
Article No.: 09 14 002 3142
Han® 70 A module
Han 70A bridged crimp module, F PA
Article No.: 09 14 002 3146
Han® 70 A module
Han 70A bridged crimp module, F PA V2
Article No.: 09 14 002 3147
Han® C module
Han C module, crimp male (400 pcs)
Article No.: 09 14 003 3001 XL
Han® C module
Han C module, crimp male, 7.5mm (400pcs)
Article No.: 09 14 003 3002 XL
Han® High density shielded module
Han HD shielded module male (shield-GND)
Article No.: 09 14 027 3014
Han-Quintax® module
Han-Quintax module, female
Article No.: 09 14 002 3104
Han-Quintax® module
Han-Quintax module, male
Article No.: 09 14 002 3004
Han® Megabit HMC module
Han Megabit HMC insert male
Article No.: 09 14 208 3016
Han® Megabit HMC module
Han Megabit HMC insert male (shield-GND)
Article No.: 09 14 208 3017
Docking frame
Han 10B Docking Frame (35 mm)
Article No.: 09 30 010 1704
Docking frame
Han 16B Docking Frame (35 mm)
Article No.: 09 30 016 1704
Docking frame
Han 24B Docking Frame (35 mm)
Article No.: 09 30 024 1704
Docking frame
Han 6B Docking Frame (35 mm)
Article No.: 09 30 006 1704
Connectors
HPP V4 Power insert crimp 250V/16A 3p
Article No.: 09 46 500 3401
Connectors
HPP V4 Power insert crimp 48V/12A 4p
Article No.: 09 46 500 4401
Hinged frame
Han Modular frame 6 housing 2 module a-b
Article No.: 09 14 006 0313
Hinged frame
Han Modular frame 6 hood 2 module A-B (H
Article No.: 09 14 006 0303
Hinged frame
Hinged Frame 24B a-f w/o fix. screws
Article No.: 09 14 024 0319
Hinged frame
Hinged frame 24B for 6 modules (A..F)
Article No.: 09 14 024 0303
Hinged frame
Hinged Frame 24B A-F w/o fix. screws
Article No.: 09 14 024 0309
Hinged frame
Hinged frame 24B for 6 modules (a..f)
Article No.: 09 14 024 0313
Hinged frame
Han Modular frame 10 hood 3 module A-C
Article No.: 09 14 010 0303
Hinged frame
Han Modular frame 10 housing 3module a-c
Article No.: 09 14 010 0313
Hinged frame
Hinged frame 10B for 3 modules (a..c)
Article No.: 09 14 010 0313 XL
Hinged frame
Han Modular frame 16 hood 4 module A-D (
Article No.: 09 14 016 0303
Hinged frame
Han Mod hinged frame 16B A-D 2x PE 6 mm²
Article No.: 09 14 016 0305
Hinged frame
Han Modular frame 16 housing 4 module a-
Article No.: 09 14 016 0313
Docking frame
Han 24B Docking Frame
Article No.: 09 30 024 1701
Docking frame
Han 10B Docking Frame
Article No.: 09 30 010 1701
Docking frame
Han 16 B Docking Frame
Article No.: 09 30 016 1701
Docking frame
Han 6 B Docking Frame
Article No.: 09 30 006 1701
Han DD® module
Han DD module, crimp female (200 pcs)
Article No.: 09 14 012 3102 XL
Han® C module
Han C module, crimp female, PU 200
Article No.: 09 14 003 3101 XL
Han® EE module
Han EE module, crimp male, PU 200
Article No.: 09 14 008 3001 XL
Han DD® module
Han DD module, crimp male (200 pcs)
Article No.: 09 14 012 3002 XL
Han® CC Protected module
Han CC Protected module, crimp male
Article No.: 09 14 004 3041 XL
393 (of 393)