Operator Interfaces
Operator interfaces play an important role in industrial automation as a bridge between human operators and machines. Operator interfaces provide control, monitoring and interaction in production lines. At HARTING, we pride ourselves on developing robust and intuitive operator interfaces that increase productivity and safety. The ideal complement for your HARTING connectors.
All models are designed for installation in enclosures and are divided into two sizes. The size for an enclosure cut-out with diameter 22.3 mm for applications in automation, machinery and robotics. Also available in 30.5 mm diameter for transportation applications. In addition to industrial-grade housing interfaces, users now also receive reliable and robust operating elements from a single source.
Service interfaces
Service interfaces serve as a gateway for system maintenance and diagnostics. They provide technicians with important information that enables them to carry out updates, rectify faults and ensure smooth operation. At HARTING, our service interfaces combine a robust design with user-friendly features to ensure efficient serviceability for industrial automation systems.
Push buttons
Push buttons are available in different shapes, sizes and colours and are suitable for different applications. HARTING's push buttons provide tactile feedback and ensure precise operation even in demanding environments. Whether it's starting a process, activating an alarm or setting parameters, our pushbuttons offer reliable functionality.
Selector switches
Selector switches allow operators to choose between different modes or settings. These ergonomic switches increase operational flexibility and allow seamless transitions between functions. HARTING's selector switches are built to last and withstand wear and tear in industrial environments. Their intuitive design ensures efficient operation in various applications.
Key switches
Key switches provide an additional level of security for user interfaces. These switches require an authorised key to activate certain functions, preventing unauthorised access. HARTING's key switches are suitable for critical applications. Whether it's controlling access to machines or securing sensitive processes, our keylock switches provide security.
Pilot light buttons
Illuminated buttons play an important role in visual communication. Bright LEDs indicate the status of the machine, e.g. whether it is running, stopped or in fault mode. The pilot light buttons from HARTING ensure visibility even in difficult lighting conditions. Their robust design withstands harsh environmental conditions and makes them ideal for industrial automation systems where situational awareness is critical.
Emergency stop buttons
Safety is of paramount importance in industrial environments. Emergency stop buttons provide an immediate shutdown mechanism in critical situations. HARTING's robust emergency stop buttons ensure a quick response when needed. These buttons are strategically placed for easy access, allowing the operator to quickly stop processes and prevent accidents.
Accessories
Accessories complement operating devices and increase their functionality. From cable glands to mounting brackets, HARTING offers a comprehensive range of accessories. These components ensure seamless integration and allow you to customise your operator interface. Our accessories are designed to withstand the harsh conditions of industrial environments and reliably support your automation requirements.
More solutions and resources
Engineering Data & Services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service