Robotics
The move to robotics and smart manufacturing requires reliable power and data connections.
Design flexible, sleek robotics
Elevating the performance, capabilities, and reliability of industrial robots and cobots requires an innovative approach to their design. HARTING's compact, modular cables enable the combination of multiple transmission types (power, signal, and data) into a single, space-saving interface for simplified cable management.
Meanwhile, IIoT-enabled connectors and communication interfaces allow robots to easily connect to industrial networks and communicate with other automated systems.
Robotics connectivity applications
Technical requirements
Compact size of components for transmission of power, data and signal
Immunity against electromagnetic interference (EMC)
Robust design against harsh environmental conditions and high dynamic loads
Quick exchange of sub-units
Equipment availability and short set-up times
Solutions and benefits
✓ Space- and weight-saving design (miniaturization)
✓ Safe and continuous screen connection (EMC), offering protected electrical signals
✓ Durable connections through proven design
✓Safe and reliable connection at set-up and exchange of units
✓ Fast and easy cable assembly, saving time and money
Technical requirements
Data, power and signal supply of components and devices must be easy to install
Ethernet switches as well as RFID components must be highly resistant to interferences
Capable of withstanding harsh environments as well as high dynamic loads
Allowing for a quick replacement of installed components
High availability and quick set up of systems
Solutions and benefits
✓ HARTING Ethernet switches as well as components comply with the most demanding standards
✓ RFID solutions are easy to program and most accurate when it comes to monitoring of processes
✓ Preassembly is quick and easy
✓ Secure and reliable connection technology facilitates installation and removal of components
✓ Broad portfolio offers components and devices for most diverse installation situations
Technical requirements
Compact size of components for transmission of power, data and signal
Immunity against electromagnetic interference (EMC)
Robust design against harsh environmental conditions and high dynamic loads
Quick exchange of sub-units
Equipment availability and short set-up times
Solutions and benefits
✓ Space- and weight-saving design (miniaturization)
✓ Safe and continuous screen connection (EMC), offering protected electrical signals
✓ Durable connections through proven design
✓ Safe and reliable connection at set-up and exchange of units
✓ Fast and easy cable assembly, saving time and money
Featured robotics connectivity solutions
Connect With Our Experts
Our team of Technical Application Consultants is available!
If you’ve got questions about connectorization or our solutions' capabilities, our experts are ready to answer them.
Contact our in-house engineers for technical guidance or design help and let us be the connector specialist extension of your team.
HARTING Product Configurator
Design your next connector, then download documentation in various formats — 3D files for CAD, Bill of Materials (BOM) — for easy collaboration and hassle-free ordering.