har-port USB 2.0 Mini-B; 0,5m cable
Article No.: 09 45 452 1940
Image is for illustration purposes only. Please refer to product description.
har-port USB 2.0 Mini-B; 0,5m cable
Article No.: 09 45 452 1940
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-port |
Element | Service interfaces |
Specification | USB 2.0 |
Cable length | 0.5 m |
---|---|
Connection type | Type mini B jack - type A connector |
Fixing | Screwable in cover plates |
Ambient temperature | -25 ... +70 °C |
---|---|
Mating cycles | ≥ 1,500 |
Degree of protection acc. to IEC 60529 | IP20 |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | silver |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 33 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140060661 |
ETIM | EC002599 |
eCl@ss | 27060304 Appliance cord (data cable) |
Previous
Next