Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Connection type | PCB to cable | PCB to cable |
Number of contacts | 6 | 3 |
Termination method | Push-in-spring-cage termination|Reflow soldering termination (THR) | Push-in-spring-cage termination|Reflow soldering termination (THR) |
Specifications and approvals | ||
UL / CSA | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 |
Approvals | CE|UKCA | CE|UKCA |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Contact rows | 1 | 1 |
Pollution degree | 3 | 3 |
Contact spacing (termination side) | 3.81 mm | 3.81 mm |
Rated voltage | 220 V | 220 V |
Rated impulse voltage | 4 kV | 4 kV |
Rated current | 10 A | 10 A |
Limiting temperature | -40 ... +110 °C | -40 ... +110 °C |
Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
Contact resistance | ≤ 15 mΩ | ≤ 15 mΩ |
Stripping length | 9 ... 10 mm | 9 ... 10 mm |
Conductor cross-section [AWG] | AWG 30 ... AWG 16 | AWG 30 ... AWG 16 |
Conductor cross-section | 0.14 ... 1.5 mm² Solid|0.14 ... 1.5 mm² Stranded|0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve | 0.14 ... 1.5 mm² Solid|0.14 ... 1.5 mm² Stranded|0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve |
Identification | ||
Category | Connectors | Connectors |
Element | PCB terminal block | PCB terminal block |
Specification | Vertical | Vertical |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Polyamide (PA)|Polyphthalamide (PPA) | Polyamide (PA)|Polyphthalamide (PPA) |
Colour (insert) | Black | Black |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Sn over Ni Mating side|Sn over Ni Termination side | Sn over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 7.14 g | 1 g |
GTIN | 5713140111905 | 5713140111547 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Italy | Italy |
Packaging size | 100 | 200 |