har-flex Hybrid F str 2+8 SMT PL1 Sample
Article No.: 15 82 208 2601 333
Image is for illustration purposes only. Please refer to product description.
har-flex Hybrid F str 2+8 SMT PL1 Sample
Article No.: 15 82 208 2601 333
to see prices and availability.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flex® |
Identification | Hybrid |
Element | Female connector |
Description of the contact | Straight |
Termination method | Reflow soldering termination (SMT) |
---|---|
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of contacts | 10 |
Number of signal contacts | 8 |
Number of power contacts | 2 |
Pack contents | Sample |
Contact spacing (termination side) | 1.27 mm |
---|---|
2.54 mm | |
Contact spacing (mating side) | 1.27 mm |
2.54 mm | |
Stacking height | 9.05 mm |
Rated voltage | 50 V AC |
120 V DC | |
Rated voltage | acc. to IEC 60664-1 |
Rated impulse voltage | 1.5 kV |
Pollution degree | 2 |
Clearance distance | ≥0.4 mm Signal contacts |
≥1.74 mm Power contacts | |
≥1.11 mm Signal to power contacts | |
Creepage distance | ≥0.4 mm PCB: Signal contacts |
≥1.74 mm PCB: Power contacts | |
≥1.11 mm PCB: Signal to power contacts | |
≥0.4 mm Connector: Signal contacts | |
≥1.89 mm Connector: Power contacts | |
≥2.09 mm Connector: Signal to power contacts | |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 25 mΩ |
Limiting temperature | -55 ... +125 °C |
Performance level | 1 |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 0.5 kV Signal |
1.39 kV Signal / Power | |
1.39 kV Power / Power | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Coplanarity of contacts | 0.12 mm |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140205086 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next