UICIT_PL 8/8_KIT
Article No.: 19 58 016 1031
Image is for illustration purposes only. Please refer to product description.
UICIT_PL 8/8_KIT
Article No.: 19 58 016 1031
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | HARTING UIC |
Identification | UIC IT |
Element | Connector sets |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 16 |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Details | Crimp contacts enclosed separatly |
Module enclosed separatly | |
Cable clamp enclosed separatly |
Conductor cross-section | 0.08 ... 0.21 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 24 |
Rated current | 1 A |
Rated voltage | 50 V |
Insulation resistance | >107 Ω |
Contact resistance | ≤ 4 mΩ |
Limiting temperature | -40 ... +90 °C |
Mating cycles | ≥ 10,000 |
Degree of protection acc. to IEC 60529 | IP67 / IP69 mated condition |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated |
Material (hood/housing) | Polyamide (PA) |
Fibre-glass reinforced | |
Colour (hood/housing) | Black |
RAL 2004 (pure orange) | |
Material (seal) | Silicone |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
California Proposition 65 substances | Not contained |
Specifications | Inspired by UIC 50558 |
---|---|
Inspired by IRS 50558 | |
IEC 61373 Category 2 | |
IEC 60529 |
Packaging size | 1 |
---|---|
Net weight | 140 g |
Country of origin | India |
European customs tariff number | 85366990 |
ETIM | EC002635 |
eCl@ss | 27440115 Circular connector (set) |
Previous
Next