Set Han3A DC receptacle MM GOF
Article No.: 09 57 568 0510 000
Image is for illustration purposes only. Please refer to product description.
Set Han3A DC receptacle MM GOF
Article No.: 09 57 568 0510 000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | LC duplex Hybrid |
Element | Panel feed through |
Type of contact | LC contact |
Description of the contact | Multimode |
Type of hood/housing | Hood |
Size | 3 A |
---|---|
Number of contacts | 2 |
Contact configuration | V+, GND, V- |
further contacts | + 3x 300 V DC |
Limiting temperature | -40 ... +70 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 88 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140072817 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next