RJ45 - M12 x-code Cable Assy 15m PVC
Article No.: 09 48 932 3757 150
Image is for illustration purposes only. Please refer to product description.
RJ45 - M12 x-code Cable Assy 15m PVC
Article No.: 09 48 932 3757 150
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HARTING IE Cat.6A 4x2xAWG26/7 PVC yellow Show details |
---|---|
Connector 1 | M12 X 8pole male straight P&G Show details |
Connector 2 | RJI RJ45 GL plug Cat6A, 8p, IP20 Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
RJ45 | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 X-coding |
Male Straight | |
Connector 2 | HARTING RJ Industrial® Gigalink |
Straight | |
Type of cable | Copper cable (round) |
Cable length | 15 m |
---|---|
Number of cores | 8 |
Core structure | 8x AWG 26/7 |
Coding | X-coding |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Material (cable) | PVC |
---|---|
Colour (cable) | Yellow |
Packaging size | 1 |
---|---|
Net weight | 529 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140266964 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next