Pwr Q4/2 f/m ang./ang. TC ER 4G6qmm 6m
Article No.: 61 04 202 2952 L060
Image is for illustration purposes only. Please refer to product description.
Pwr Q4/2 f/m ang./ang. TC ER 4G6qmm 6m
Article No.: 61 04 202 2952 L060
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | Pre-assembled differently on both sides |
Connector 1 | Han-Compact® Hood |
Side entry | |
Han® Q 4/2 Male | |
Connector 2 | Han-Compact® Hood |
Side entry | |
Han® Q 4/2 Female | |
Type of cable | Copper cable (round) |
Cable length | 6 m |
---|---|
Core structure | 4G 6 mm² |
PE contact | Yes |
Field of application | Power cables |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140275836 |
ETIM | EC002587 |
eCl@ss | 27060327 Assembled power cable |
Previous
Next