Powercbl. Han Q4/2 f str 3G4 1,5m
Article No.: 61 88 780 0601 5
Image is for illustration purposes only. Please refer to product description.
Powercbl. Han Q4/2 f str 3G4 1,5m
Article No.: 61 88 780 0601 5
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | AC power input |
Connector 1 | Han-Compact® Hood |
Top entry | |
Han® Q 4/2 Female | |
Type of cable | Copper cable (round) |
Features | TC-ER cable |
Cable length | 1.5 m |
---|---|
Core structure | 3G 4 mm² |
Type of current | AC |
---|
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
Packaging size | 2 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140276031 |
ETIM | EC002587 |
eCl@ss | 27060327 Assembled power cable |
Previous
Next