PP FO CABL-3M-2xPP Metal LCD OV MM62,5
Article No.: 33 58 231 0030 028
Image is for illustration purposes only. Please refer to product description.
PP FO CABL-3M-2xPP Metal LCD OV MM62,5
Article No.: 33 58 231 0030 028
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING PushPull (V4) |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING PushPull (V4) |
Connector 2 | HARTING PushPull (V4) |
Type of cable | FO cable |
Cable length | 3 m |
---|---|
Core structure | 62.5 / 125 µm |
Limiting temperature | -40 ... +70 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Cable diameter | 7 mm |
Material (hood/housing) | Metal |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|
Packaging size | 1 |
---|---|
Net weight | 104 g |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140152540 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next