PE/N-Bar Han-Yellock 30 HSM
Article No.: 11 00 000 9512
Image is for illustration purposes only. Please refer to product description.
PE/N-Bar Han-Yellock 30 HSM
Article No.: 11 00 000 9512
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | PE / N rail |
Description of the accessory | Suitable for Han-Yellock® 30 surface mounted housing |
Pack contents | 1 bar with fixing screws |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 16.82 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140109094 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next