M23 P HBM Front 3,2mm
Article No.: 09 15 600 0302
Image is for illustration purposes only. Please refer to product description.
M23 P HBM Front 3,2mm
Article No.: 09 15 600 0302
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Circular connectors M23 |
Identification | Power |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Straight |
Front mounting |
Size | M23 |
---|---|
Fixing | Fixing hole 4x 3.2 mm |
Locking type | Screw locking |
ComLock rapid locking |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 locked condition |
IP69 / IPX9K acc. to ISO 20653 locked condition |
Material (hood/housing) | Copper-zinc alloy |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | NBR |
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA |
---|
Packaging size | 5 |
---|---|
Net weight | 22.2 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184336 |
ETIM | EC003556 |
eCl@ss | 27440224 Shell for circular connectors |
Previous
Next