M23 17 Male -L
Article No.: 09 15 117 2602
Image is for illustration purposes only. Please refer to product description.
M23 17 Male -L
Article No.: 09 15 117 2602
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Element | Inserts |
Termination method | Solder termination |
---|---|
Gender | Male |
Number of contacts | 17 |
Conductor cross-section | 1 mm² max. |
---|---|
Rated current | ‌ 8 A |
Rated voltage | 160 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Insulation resistance | >106 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | White |
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 052d6da0-30ef-44e8-bbe4-e75780521d22 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
UL / CSA |
---|
Packaging size | 5 |
---|---|
Net weight | 7.5 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140187221 |
ETIM | EC003557 |
eCl@ss | 27440223 Contact insert for circular connectors |
Previous
Next