M12 X-cod st/st m/m PUR Green 2.0m
Article No.: 21 33 050 5805 020
Image is for illustration purposes only. Please refer to product description.
M12 X-cod st/st m/m PUR Green 2.0m
Article No.: 21 33 050 5805 020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HARTING IE Cat.6A 4x2xAWG26/7 PUR green Show details |
---|---|
Connector 1 | M12 X 8pole male straight P&G Show details |
Connector 2 | M12 X 8pole male straight P&G Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 X-coding |
Male Straight | |
Press&Go | |
Connector 2 | M12 X-coding |
Male Straight | |
Press&Go | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Shielding | Shielded |
Coding | X-coding |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +80 °C moved |
-40 ... +80 °C unmoved | |
Cable diameter | 6.7 mm ± 0.3 mm |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Green |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140248861 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next