M12-P-ACC-HOUSING F REAR MOUNTING
Article No.: 21 03 302 2000 407
Image is for illustration purposes only. Please refer to product description.
M12-P-ACC-HOUSING F REAR MOUNTING
Article No.: 21 03 302 2000 407
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Type of accessory | Housing |
Description of the accessory | for rear mounting |
Gender | Female |
---|---|
Locking type | Screw locking |
Tightening torque | 2 Nm Lock nut |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA | |
---|---|
PROFINET | Yes |
Packaging size | 30 |
---|---|
Net weight | 16 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140236455 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next