M12 D-cod 4-pol st/an m/m Rail 13m
Article No.: 09 48 228 0011 130
Image is for illustration purposes only. Please refer to product description.
M12 D-cod 4-pol st/an m/m Rail 13m
Article No.: 09 48 228 0011 130
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Ha-Vis EtherRail 4xAWG22/7 bk CAT5 Show details |
---|---|
Connector 1 | M12 D-code male straigt overmolded Show details |
Connector 2 | M12 D-code male angled overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 D-coding |
Male Straight | |
Overmoulded | |
Connector 2 | M12 D-coding |
Male Angled | |
Overmoulded | |
Type of cable | Copper cable (round) |
Cable length | 13 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C unmoved |
-25 ... +70 °C moved | |
Cable diameter | 6.6 mm ± 0.2 mm |
Minimum bending radius | 6x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Impedance | 100 Ω ±5 % |
Material (cable) | Elastomer |
---|---|
Colour (cable) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R15 (HL 1-3) |
R16 (HL 1-3) |
Specifications | EN 45545-2 |
---|
Packaging size | 1 |
---|---|
Net weight | 850 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140266414 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next