InduCom9 MVB/WTB female PL2 M3 set

Article No.: 66 63 009 5222


Bus interface

InduCom9 MVB/WTB female PL2 M3 set

Article No.: 66 63 009 5222

to see prices and availability.

0

Properties Overview

Bus interface MVB/WTB interface Cage-clamp termination Female Size: D-Sub 1 Thermoplastic resin, glass-fibre filled Contacts: 9 Conductor cross-section: 0.08 ... 0.5 mm² Copper alloy Selectively gold plated

Product Details


Category Connectors
Series D-Sub
Element Bus interface
Specification MVB/WTB interface
Termination method Cage-clamp termination
Gender Female
Size D-Sub 1
Number of contacts 9
Version Top entry
Number of cable entries 2
Cable entry 2x
Locking type Hexagonal screw Thread M3
Pack contents Blind plate
Crimp flange
Crimp ferrule
Conductor cross-section 0.08 ... 0.5 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 20
Rated voltage < 50 V AC
< 75 V DC
Stripping length 5 ... 6 mm
Tightening torque ≤0.4 Nm Locking screw
≤0.3 Nm cover screw
Limiting temperature -40 ... +85 °C
Performance level 2
Degree of protection acc. to IEC 60529 IP40
Test voltage U<sub>r.m.s.</sub> 0.5 kV
Material (insert) Thermoplastic resin, glass-fibre filled
Material (contacts) Copper alloy
Surface (contacts) Selectively gold plated
Material (hood/housing) Zinc die-cast
Length 61.7 mm
Width 31.6 mm
Height 14.8 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Packaging size 10
Net weight 82.32 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140216563
ETIM EC001132
eCl@ss 27440302 D-Sub-Connector
Previous
Next