Han Q2/0 m str 2x4 1,5m
Article No.: 61 88 780 1401 5
Image is for illustration purposes only. Please refer to product description.
Han Q2/0 m str 2x4 1,5m
Article No.: 61 88 780 1401 5
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | DC power output |
Connector 1 | Han® Q 2/0 Male |
Type of cable | Copper cable (round) |
Features | TC-ER cable |
Cable length | 1.5 m |
---|---|
Core structure | 2x 4 mm² |
Type of current | DC |
---|
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
Packaging size | 2 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140276352 |
ETIM | EC002587 |
eCl@ss | 27060327 Assembled power cable |
Previous
Next