Han 8 Quintax-F-c
Article No.: 09 15 008 3113
Image is for illustration purposes only. Please refer to product description.
Han 8 Quintax-F-c
Article No.: 09 15 008 3113
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han-Quintax® High Density |
Description of the contact | for Han® D-Sub crimp contacts |
Gender | Female |
---|---|
Number of contacts | 8 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.09 ... 0.52 mm² |
---|---|
Rated current | 5 A |
Rated voltage | 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Contact resistance, shielding | ≤ 100 mΩ |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (shielding) | Zinc die-cast, nickel-plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 26 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140022744 |
ETIM | EC000438 |
eCl@ss | 27440218 Module for industrial connectors (data) |
Previous
Next