HPP V4 RJ45 plug Cat5 4p, metal
Article No.: 09 45 195 1100
Image is for illustration purposes only. Please refer to product description.
HPP V4 RJ45 plug Cat5 4p, metal
Article No.: 09 45 195 1100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | RJ45 |
Element | Connector sets |
Termination method | IDC termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 4 |
Locking type | PushPull |
Pack contents | incl. housing with RJ45 connector, shielding and cable gland |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded |
---|---|
0.26 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 24/7 ... AWG 22/7 Stranded |
AWG 23/1 ... AWG 22/1 Solid | |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
Cable diameter | 4.9 ... 8.6 mm |
Material (hood/housing) | Zinc die-cast |
---|---|
Colour (hood/housing) | silver |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 96 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059481 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next