FORJ, MM 62,5 ST-ST
Article No.: 33 99 050 0000 005
Image is for illustration purposes only. Please refer to product description.
FORJ, MM 62,5 ST-ST
Article No.: 33 99 050 0000 005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Fiber optic rotary joint |
---|---|
Description of the accessory | for ST / BFOC connectors |
fiber type 62.5 / 125 µm |
Limiting temperature | -40 ... +75 °C |
---|---|
Insertion loss | ≤1 dB typically |
1.5 dB max. | |
≤1 dB change of attenuation @ 30 rotations / min | |
Degree of protection acc. to IEC 60529 | IP66 |
Material (hood/housing) | Stainless steel |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 23 g |
Country of origin | Germany |
European customs tariff number | 85367000 |
GTIN | 5713140274044 |
eCl@ss | 90909090 Interim classification (unspecified) |
Previous
Next