FO CA SCdx-SCdx 2G50/125 OM3, 8.0m
Article No.: 33 01 241 0080 006
Image is for illustration purposes only. Please refer to product description.
FO CA SCdx-SCdx 2G50/125 OM3, 8.0m
Article No.: 33 01 241 0080 006
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | SC duplex |
Connector 2 | SC duplex |
Type of cable | FO cable |
Description of the cable | Multimode |
Cable length | 8 m |
---|---|
Number of fibres | 2 |
Fiber type | 2G50/125 OM3 |
Cable diameter | 5.17 mm |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
ECHA SCIP number | 8a5c37c3-d5dc-469f-b994-a066c654819f |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 100 g |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140149526 |
eCl@ss | 27061003 Patch cable fiber-optic |
Previous
Next