CONTACT LUBRICANT (40ml)
Article No.: 09 99 000 0829
Image is for illustration purposes only. Please refer to product description.
CONTACT LUBRICANT (40ml)
Article No.: 09 99 000 0829
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Contact lubricant DvDA |
Description of the accessory | for Han® contacts |
Details | Applicable onto Han® contacts to reduce mating and unmating forces. |
---|---|
Content: Preperation of perfluorpolyethers | |
Pack contents | Vaporizer (40 ml) |
Handling instruction |
Packaging size | 1 |
---|---|
Net weight | 105 g |
Country of origin | Germany |
European customs tariff number | 34031980 |
GTIN | 5713140107779 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next