Han Q8/0 CA 10G2,5 f/-st/-PVC,1m
Article No.: 33 50 D00 0277 010
Image is for illustration purposes only. Please refer to product description.
Han Q8/0 CA 10G2,5 f/-st/-PVC,1m
Article No.: 33 50 D00 0277 010
to see prices and availability.
Properties Overview
Product Details
Type of cable | JZ-500 10G2,5qmm Show details |
---|---|
Connector 1 | Han Q 8/0-HTE-M25 Show details |
Han Q 8/0 BU-C Show details | |
Cable Seal plastic M25x1.5 14-17mm Show details | |
Han E F Crimp Contact Ag 2.5 mmĀ²/ 14 AWG Show details |
Category | System cabling |
---|---|
Series | HanĀ® Q |
Identification | 8/0 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 1 m |
---|---|
Size | Han-CompactĀ® |
Number of contacts | 8 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next