D-Sub plastic hood 09-pole IP67
Article No.: 09 67 009 0437
Image is for illustration purposes only. Please refer to product description.
D-Sub plastic hood 09-pole IP67
Article No.: 09 67 009 0437
to see prices and availability.
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub, IP67 |
Type of hood/housing | Shell housing |
Size | D-Sub 1 |
---|---|
Shielding | Shielded |
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x |
Cable fixing | Cable clamp |
Locking type | Screw locking |
2 parts | No |
Separable | No |
Tightening torque | 0.4 Nm Fixing screws |
---|---|
0.4 Nm Cable clamp screw | |
Ambient temperature | -25 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP67 |
Cable diameter | 6 ... 8 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Surface (hood/housing) | Metallised |
Length | 41 mm |
Width | 33.6 mm |
Height | 15.6 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 13.46 g |
Country of origin | Czechia |
European customs tariff number | 85389099 |
GTIN | 5713140089143 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next