Railway

Add more functionality to passenger trains and freight cars with the leading connector portfolio in global railway.


Railway - Train Station

Ground-up connectivity solutions


The functionality expectations of passengers and freight carriers continue to evolve. Freight locomotives are being upgraded from DC to AC, adding modern in-cab technologies and other features which require connectivity.

Passenger trains aim to attract rider adoption and satisfaction. Adding ADA capabilities, high-speed wifi, and enhanced galleries are just some of the features driving connectivity innovation.

Adopting connectors, versus cumbersome hardwiring, facilitates these requirements (and more breakthroughs) within a smaller footprint and faster installation time. Meanwhile, rugged cabling equipment maximizes durability for consistent power and data transmission.

These considerations, and others, rely on reliable equipment, build to last, and sourced from trusted partners. HARTING's portfolio of railway solutions leverages decades of proven connectivity on the tracks.

Rugged, reliable connection

Rugged connectors and cables stand up to the demands of non-stop use and harsh environments.

Collaborative engineering support

Simple design and helpful digital tools empower teams to speed build time and boost up-time.

Design and application flexibility

Get more utility in less space with smaller, more multi-function components.

Railway connectivity applications


Technical requirements

  • High Amperage / High Voltage bogie connectivity solutions

  • Electromagnetic compatibility (EMC)

  • Railway shock- and vibe-tested meeting and exceeding IEC 61373 standards

  • Extreme thermal cycling testing

  • Space optimized connectivity solutions for all rolling stock applications

Solutions

✓ 360 degree shield connection (EMC)
✓ Safe and reliable interface; quick disconnection when servicing
✓ Time-proven, durable railway connections
✓ Space- and weight-optimized design (miniaturization)
✓ Quick and easy assembly, saves time and costs

Technical requirements

  • Transmission of data, signals, and power

  • High shock and vibration ratings

  • Quick coupling and uncoupling; efficient serviceability

  • Suitable for wide temperature ranges and aggressive environmental conditions

  • Custom, tailored solutions are supported

Solutions

✓ Custom-built jumpers to meet customers' unique needs
✓ Safe and reliable connection; can be disconnected quickly when servicing
✓ Bending and torsion-tested wagon coupling cable
✓ Quick and easy assembly; saves time and costs

Technical requirements

  • The "Human Machine Interface," consolidation of the most important electrical systems in the train

  • High-density connections for areas with limited space

  • Maintenance-friendly designs for end user

  • Solutions that transcend various OEM platforms

Solutions

✓ Connectors are ideal for modular systems
✓ Meets fire safety requirements according to EN45545-2 and -3
✓ Mechanical coding for fast and error-free plugging, even "blind"
✓ Broad product portfolio to meet the most diverse railway requirements
✓ Tactile railroad operator interfaces

Technical requirements

  • Protection against mechanical and electromagnetic influences

  • Hub for data, signals, and power

  • Wide variety of technology in the smallest space

  • High packing densities and modularity required

  • Fixed structure requiring flexibilities in retrofits

Solutions

✓ Higher packing density possible with rail mounted terminals
✓ Connectors are ideal for modular systems
✓ Meets fire safety requirements according to EN45545-2 and -3
✓ Fast and error-free plugging via individual coding
✓ HARTING electrical cabinet solutions use various installation technologies that can reduce installation time

Technical requirements

  • Network-enabled devices (e.g. camera, display, infotainment, WiFi access point) provides more comfort and safety and require a powerful network

  • Power over Ethernet (PoE) optimizes the installation

  • Constantly growing requirements for data rates and smaller installation spaces (miniaturization)

Solutions

✓ Wide network connectivity portfolio
✓ 360° shielded connector solutions
✓ Space-optimized switches for every installation situation
✓ Portfolio offering wide range of rail-rated cable assemblies
✓ M12 PushPull offers tool-free locking technology; saves time and costs

Customized build-to-print harnesses

  • Truck and bogie custom connectivity solutions 

  • In-cab harnesses connectivity solutions 

  • Power, signal, and data harness solutions for both locomotives and coach cars 

  • Custom solutions supported  

  • Standard interface corsets 

 The HARTING Advantage 

  • Railway competency center  

  • Dedicated regional engineering staff support  

  • Regional sales support 

  • Made in America, can meet Buy America requirements  

Railway.png

Featured railway connectivity solutions


GettyImages-1413684617.jpg

Connect With Our Experts

Our engineers are on standby


If you’ve got questions about connectorization or our solutions' capabilities, our experts are ready to answer them.

Contact our in-house engineers for technical guidance or design help and let us be the connector specialist extension of your team.

GettyImages-1319192479.jpg

HARTING Product Configurator

Design your next connector, then download documentation in various formats — 3D files for CAD, Bill of Materials (BOM) — for easy collaboration and hassle-free ordering.