UICIT_WMRF 8/8_DUMMY KIT
Article No.: 09 58 016 1033
Image is for illustration purposes only. Please refer to product description.
UICIT_WMRF 8/8_DUMMY KIT
Article No.: 09 58 016 1033
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | HARTING UIC |
Identification | UIC IT |
Element | Connector sets |
Specification | Dummy kit |
Gender | Female |
---|
Insulation resistance | >107 Ω |
---|---|
Tightening torque | 5 Nm Fixing screws M6 |
Limiting temperature | -40 ... +90 °C |
Mating cycles | ≥ 10,000 |
Degree of protection acc. to IEC 60529 | IP67 / IP69 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (hood/housing) | Aluminium die-cast |
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 2004 (pure orange) |
Material (seal) | Silicone |
Material (locking) | Stainless steel |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | Inspired by UIC 50558 |
---|---|
Inspired by IRS 50558 | |
IEC 61373 Category 2 | |
IEC 60529 |
Packaging size | 1 |
---|---|
Net weight | 0.657 kg |
Country of origin | India |
European customs tariff number | 85366990 |
ETIM | EC002635 |
eCl@ss | 27440115 Circular connector (set) |
Previous
Next