System Cable Han-Q8/0/Thermoplast
Article No.: 20 88 821 0150
Image is for illustration purposes only. Please refer to product description.
System Cable Han-Q8/0/Thermoplast
Article No.: 20 88 821 0150
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HanĀ® Q |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HanĀ® Q 8/0 |
Connector 2 | HanĀ® Q 8/0 |
Type of cable | Copper cable (round) |
Cable length | 15 m |
---|---|
Number of cores | 6 |
Core structure | 6x 2.5 mmĀ² |
Limiting temperature | -40 ... +80 Ā°C unmoved |
---|---|
-15 ... +80 Ā°C moved |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | a37d5146-999a-4b9a-b795-2f24e0cbb884 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | EN 50525-2-51 |
---|---|
IEC 60228 |
Packaging size | 1 |
---|---|
Net weight | 3,962 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140244634 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next