RJI Kabel 4xAWG22/7, stran.Han PP; 10,0m
Article No.: 09 47 555 5042
Image is for illustration purposes only. Please refer to product description.
RJI Kabel 4xAWG22/7, stran.Han PP; 10,0m
Article No.: 09 47 555 5042
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HAR PROFINET Typ B 4xAWG22/7 PVC Show details |
---|---|
Connector 1 | Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm Show details |
Connector 2 | Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® PushPull (V14) Thermoplastic |
Connector 2 | Han® PushPull (V14) Thermoplastic |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Material (cable) | PVC |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
PROFINET | Yes |
---|
Packaging size | 1 |
---|---|
Net weight | 745 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140250871 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next